Downloading...
Not Recommended For New Design
10V Drive Nch MOSFET - R6012FNJ |
Recommended Products
N/A |
Support Link:
Specifications:
Part number | R6012FNJTL |
Status | NRND |
Package | LPTS(D2PAK) |
Unit Quantity | 1000 |
Minimum Package Quantity | 1000 |
Packing Type | Taping |
Constitution Materials List | inquiry |
RoHS | Yes |
Grade | Standard |
Package Code | TO-263(D2PAK) |
JEITA Package | SC-83 |
Package Size[mm] | 10.1x13.1(t=4.5) |
Applications | Motor, Inverter |
Number of terminal | 3 |
Polarity | Nch |
Drain-Source Voltage VDSS[V] | 600 |
Drain Current ID[A] | 12.0 |
RDS(on)[Ω] VGS=10V (Typ.) | 0.39 |
RDS(on)[Ω] VGS=Drive (Typ.) | 0.39 |
Total gate charge Qg[nC] | 35.0 |
Power Dissipation (PD)[W] | 50.0 |
Drive Voltage[V] | 10.0 |
Trr (Typ.)[ns] | 75 |
Mounting Style | Surface mount |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 150 |
Pin Configuration:
![]() |
Technical Data
NE Handbook Series
For Power Device
Condition Of Soldering
For Surface Mount Type
Operation Notes
About TR Die Temperature
Operation Notes
Before using ROHM Transistor
Part Explanation
For Transistors