Downloading...

Nch 600V 8A Power MOSFET - R6008MND3 (New)

R6008MND3 is fast trr power MOSFET, suitable for switching power supply.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
R6008MND3TL Active TO-252 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Package Code TO-252(DPAK)
JEITA Package SC-63
Package Size[mm] 6.5x9.5(t=2.3)
Number of terminal 3
Polarity Nch
Drain-Source Voltage VDSS[V] 600
Drain Current ID[A] 8.0
RDS(on)[Ω] VGS=10V (Typ.) 0.45
RDS(on)[Ω] VGS=Drive (Typ.) 0.45
Total gate charge Qg[nC] 13.5
Power Dissipation (PD)[W] 115.0
Drive Voltage[V] 10.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Fast reverse recovery time (trr).
    · Low on-resistance.
    · Fast switching speed.
    · Gate-source voltage (VGSS) guaranteed to be ±30V.
    · Drive circuits can be simple.
    · Pb-free lead plating; RoHS compliant.
 
 
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors