Downloading...
 
product-image
 

Nch 600V 7A Power MOSFET - R6007KNJ

R6007KNJ is Low on-resistance and ultra fast switching speed Power MOSFET.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
R6007KNJTL Active LPTS(D2PAK) 1000 1000 Taping Yes
 
Specifications:
Grade Standard
Package Code TO-263(D2PAK)
JEITA Package SC-83
Package Size[mm] 10.1x13.1(t=4.5)
Applications Power Supply
Number of terminal 3
Polarity Nch
Drain-Source Voltage VDSS[V] 600
Drain Current ID[A] 7.0
RDS(on)[Ω] VGS=10V (Typ.) 0.57
RDS(on)[Ω] VGS=Drive (Typ.) 0.57
Total gate charge Qg[nC] 14.5
Power Dissipation (PD)[W] 78.0
Drive Voltage[V] 10.0
Trr (Typ.)[ns] 302
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Low on-resistance.
    • Ultra fast switching speed.
    • Parallel use is easy.
    • Pb-free lead plating; RoHS compliant.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
R6004JND3 Nch 600V 4A Power MOSFET TO-252   inquiry
R6004JNJ Nch 600V 4A Power MOSFET LPTS(D2PAK)   inquiry
R6004JNX Nch 600V 4A Power MOSFET TO-220FM   inquiry
R6006JND3 Nch 600V 6A Power MOSFET TO-252   inquiry
R6006JNJ Nch 600V 6A Power MOSFET LPTS(D2PAK)   inquiry
R6006JNX Nch 600V 6A Power MOSFET TO-220FM   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors