Downloading...
Not Recommended For New Design

Nch 600V 4A Power MOSFET - R6004KND

 
Recommended Products
N/A
 
 
Specifications:
Part number R6004KNDTL
Status NRND
Package CPT3
Unit Quantity 2500
Minimum Package Quantity 2500
Packing Type Taping
Constitution Materials List inquiry
RoHS Yes
Grade Standard
Package Code TO-252(DPAK)
JEITA Package SC-63
Package Size[mm] 6.5x9.5(t=2.3)
Number of terminal 3
Polarity Nch
Drain-Source Voltage VDSS[V] 600
Drain Current ID[A] 4.0
RDS(on)[Ω] VGS=10V (Typ.) 0.9
RDS(on)[Ω] VGS=Drive (Typ.) 0.9
Total gate charge Qg[nC] 10.2
Power Dissipation (PD)[W] 58.0
Drive Voltage[V] 10.0
Trr (Typ.)[ns] 230
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Pin Configuration:
  • N/A
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors