Downloading...
 
product-image
 

Nch 500V 16A Power MOSFET - R5016FNJ

R5016FNJ is Power MOSFET for Switching Power Supply.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
R5016FNJTL Active LPTS(D2PAK) 1000 1000 Taping Yes
 
Specifications:
Grade Standard
Package Code TO-263(D2PAK)
JEITA Package SC-83
Package Size[mm] 10.1x13.1(t=4.5)
Number of terminal 3
Polarity Nch
Drain-Source Voltage VDSS[V] 500
Drain Current ID[A] 16.0
RDS(on)[Ω] VGS=10V (Typ.) 0.25
RDS(on)[Ω] VGS=Drive (Typ.) 0.25
Total gate charge Qg[nC] 46.0
Power Dissipation (PD)[W] 50.0
Drive Voltage[V] 10.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Fast reverse recovery time (trr).
    · Low on-resistance.
    · Fast switching speed.
    · Gate-source voltage (VGSS) guaranteed to be ±30V.
    · Drive circuits can be simple.
    · Pb-free lead plating; RoHS compliant.
 
 
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors