Downloading...
 
product-image
 

PNP+PNP Driver Transistor - QST8

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillattors, driver ICs and so forth.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
QST8TR Active TSMT6 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-457T
JEITA Package SC-95
Package Size[mm] 2.9x2.8(t=1.0max.)
Number of terminal 6
Polarity PNP+PNP
Collector-Emitter voltage VCEO1[V] -12.0
Collector current(continuous) IC1[A] -1.5
Collector-Emitter voltage VCEO2[V] -12.0
Collector current(continuous) IC2[A] -1.5
hFE 270 to 680
hFE (Min.) 270
hFE (Max.) 680
Mounting Style Surface mount
Equivalent (Single Part) 2SB1709 / 2SB1709
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Compact complex bipolar power transistor
    · For driver
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
EMT51 PNP+PNP Driver Transistor EMT6   Buy Sample
EMT52 PNP+PNP Driver Transistor EMT6   Buy Sample
QST9 PNP+PNP Driver Transistor TSMT6   Buy Sample
US6T8 PNP+PNP Driver Transistor TUMT6   Buy Sample
US6T9 PNP+PNP Driver Transistor TUMT6   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors