Not Recommended for New Designs QS8K51
100V Nch+Nch Small Signal MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For QS8K51

Part Number
QS8K51
QS8K51
QH8K51
QH8K51
Ordering Part Number QS8K51TR QH8K51TR
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package TSMT8 TSMT8
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code TSMT8 TSMT8
Package Size [mm] 3x2.8 (t=0.85) 3x2.8 (t=0.85)
Number of terminal 8 8
Polarity Nch+Nch Nch+Nch
Drain-Source Voltage VDSS [V] 100 100
Drain Current ID [A] 2.0 2.0
RDS(on)[O] VGS=4V (Typ.) 0.26 0.26
RDS(on)[O] VGS=4.5V (Typ.) 0.25 0.25
RDS(on)[O] VGS=10V (Typ.) 0.24 0.24
RDS(on)[O] VGS=Drive (Typ.) 0.26 0.26
Drive Voltage [V] 4.0 4.0
Power Dissipation (PD) [W] 1.5 1.5
Total gate charge Qg [nC] 4.7 4.7
Mounting Style Surface mount Surface mount
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed