Downloading...
 
product-image
 

30V Pch + Pch Middle Power MOSFET - QS8K2FRA

QS8K2FRA is the high reliability Automotive MOSFET, suitable for the switching application.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
QS8K2FRATR Active TSMT8 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code TSMT8
Package Size[mm] 3.0x2.8(t=0.8)
Number of terminal 8
Polarity Nch+Nch
Drain-Source Voltage VDSS[V] 30
Drain Current ID[A] 3.5
RDS(on)[Ω] VGS=2.5V(Typ.) 0.055
RDS(on)[Ω] VGS=4V(Typ.) 0.04
RDS(on)[Ω] VGS=4.5V(Typ.) 0.038
RDS(on)[Ω] VGS=Drive (Typ.) 0.055
Total gate charge Qg[nC] 4.6
Power Dissipation (PD)[W] 1.5
Drive Voltage[V] 2.5
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · 2.5V-drive type
    · Nch+Nch Middle-power MOSFET
    · Fast Switching Speed
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors