Downloading...
 
product-image
 

4V Drive Nch+Nch MOSFET - QS8K11

Complex type MOSFETs(N+N) are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
QS8K11TCR Active TSMT8 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code TSMT8
Package Size[mm] 3.0x2.8(t=0.8)
Applications Switching
Number of terminal 8
Polarity Nch+Nch
Drain-Source Voltage VDSS[V] 30
Drain Current ID[A] 3.5
RDS(on)[Ω] VGS=4V (Typ.) 0.05
RDS(on)[Ω] VGS=4.5V (Typ.) 0.045
RDS(on)[Ω] VGS=10V (Typ.) 0.035
RDS(on)[Ω] VGS=Drive (Typ.) 0.05
Total gate charge Qg[nC] 3.3
Power Dissipation (PD)[W] 1.5
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · 4V-drive type
    · Nch+Nch Middle-power MOSFET
    · Fast Switching Speed
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
SP8J5FRA 4V Drive Pch+Pch MOSFET (AEC-Q101 Qualified) SOP8   inquiry
SP8M6FRA 4V Drive Nch+Pch MOSFET (AEC-Q101 Qualified) SOP8   Buy Sample
SP8K31FRA 4V Drive Nch+Nch MOSFET (AEC-Q101 Qualified) SOP8   Buy Sample
SP8K33FRA 4V Drive Nch+Nch MOSFET (AEC-Q101 Qualified) SOP8   Buy Sample
SP8M10FRA 4V Drive Nch+Pch MOSFET (AEC-Q101 Qualified) SOP8   inquiry
SP8M8FRA 4V Drive Nch+Pch MOSFET (AEC-Q101 Qualified) SOP8   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors