QS8J4FRA
-30V Pch+Pch Small Signal MOSFET

QS8J4FRA is the high reliability Automotive MOSFET, suitable for the switching application.

New alternative products may be available.
Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | QS8J4FRATR
Status | Active
Package | TSMT8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

TSMT8

Number of terminal

8

Polarity

Pch+Pch

Drain-Source Voltage VDSS[V]

-30

Drain Current ID[A]

-4

RDS(on)[Ω] VGS=4V(Typ.)

0.06

RDS(on)[Ω] VGS=4.5V(Typ.)

0.055

RDS(on)[Ω] VGS=10V(Typ.)

0.04

RDS(on)[Ω] VGS=Drive (Typ.)

0.06

Total gate charge Qg[nC]

8.4

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

-4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3x2.8 (t=0.85)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

· 4V-drive type
· Pch+Pch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant

Similar Products

 

Different Grade

QS8J4   Grade| Standard StatusActive
X

Most Viewed