QS8J13
-12V Pch+Pch Middle Power MOSFET

The Power MOSFET QS8J13 is suitable for switching power supply.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | QS8J13TR
Status | Active
Package | TSMT8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

TSMT8

Applications

Switching

Number of terminal

8

Polarity

Pch+Pch

Drain-Source Voltage VDSS[V]

-12

Drain Current ID[A]

-5.5

RDS(on)[Ω] VGS=1.5V(Typ.)

0.029

RDS(on)[Ω] VGS=2.5V(Typ.)

0.019

RDS(on)[Ω] VGS=4.5V(Typ.)

0.015

RDS(on)[Ω] VGS=Drive (Typ.)

0.029

Total gate charge Qg[nC]

60

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

-1.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3x2.8 (t=0.85)

Find Similar

Features:

· Low on - resistance.
· Small Surface Mount Package (TSMT8).
· Pb-free lead plating; RoHS compliant.
· Halogen Free
X

Most Viewed