QS5Y2
NPN+PNP, SOT-25T, Driver Transistor

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillators, driver ICs and so forth.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | QS5Y2FSTR
Status | Active
Package | TSMT5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-25T

Number of terminal

5

Polarity

NPN+PNP

Collector-Emitter voltage VCEO1[V]

50

Collector current Io(Ic) [A]

3

Collector-Emitter voltage VCEO2[V]

-50

Collector current(continuous) IC2[A]

-3

hFE

180 to 450

hFE (Min.)

180

hFE (Max.)

450

Mounting Style

Surface mount

Equivalent (Single Part)

2SAR533P / 2SCR533P

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1)

Find Similar

Features:

· Compact complex bipolar power transistor
· For DC-DC converter
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed