Downloading...
 
product-image
 

1.5V Drive Nch+SBD MOSFET - QS5U36

ROHM MOSFETs are made as low RDS(on) resistance devices utilizing the micro-processing technologies and available in wide lineup including hybrid types (MOSFET + Schottky Barrier Diode) to meet various needs in the market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
QS5U36TR Active TSMT5 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-25T
Package Size[mm] 2.9x2.8(t=1.0Max.)
Number of terminal 5
Polarity Nch+Schottky
Drain-Source Voltage VDSS[V] 20
Drain Current ID[A] 2.5
RDS(on)[Ω] VGS=1.5V (Typ.) 0.12
RDS(on)[Ω] VGS=2.5V (Typ.) 0.074
RDS(on)[Ω] VGS=4.5V (Typ.) 0.058
RDS(on)[Ω] VGS=Drive (Typ.) 0.12
Total gate charge Qg[nC] 3.5
Power Dissipation (PD)[W] 0.9
Drive Voltage[V] 1.5
Reverse voltage VR (Diode) [V] 20.0
Forward Current IF (Diode) [A] 0.7
Forward Current Surge Peak IFSM (Diode) [A] 3.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Multiple Schottky Barrier Diodes Middle Power MOSFET
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
RQ6C050UN 1.5V Drive Nch MOSFET TSMT6   Buy Sample
RUR040N02FRA 1.5V Drive Nch MOSFET (AEC-Q101 Qualified) TSMT3   inquiry
RQ1C065UN 1.5V Drive Nch MOSFET TSMT8   Buy Sample
RQ1C075UN 1.5V Drive Nch MOSFET TSMT8   Buy Sample
RUF020N02 1.5V Drive Nch MOSFET TUMT3   Buy Sample
RUF025N02 1.5V Drive Nch MOSFET TUMT3   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors