Downloading...
 
product-image
 

2.5V Drive Nch+Nch MOSFET - QS5K2

Complex type MOSFETs(N+N) are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications.Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
QS5K2TR Active TSMT5 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-25T
Package Size[mm] 2.9x2.8(t=1.0Max.)
Number of terminal 5
Polarity Nch+Nch
Drain-Source Voltage VDSS[V] 30
Drain Current ID[A] 2.0
RDS(on)[Ω] VGS=2.5V (Typ.) 0.11
RDS(on)[Ω] VGS=4V (Typ.) 0.076
RDS(on)[Ω] VGS=4.5V (Typ.) 0.071
RDS(on)[Ω] VGS=Drive (Typ.) 0.11
Total gate charge Qg[nC] 2.8
Power Dissipation (PD)[W] 1.25
Drive Voltage[V] 2.5
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · 2.5V-drive type
    · Nch+Nch Middle-power MOSFET
    · Fast Switching Speed
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
UM6K31NFHA 2.5V Drive Nch+Nch MOSFET (AEC-Q101 Qualified) UMT6   Buy Sample
QS6K1FRA 2.5V Drive Nch+Nch MOSFET (AEC-Q101 Qualified) TSMT6   Buy Sample
EM6K31 2.5V Drive Nch+Nch MOSFET EMT6   Buy Sample
QS6K1 2.5V Drive Nch+Nch MOSFET TSMT6   Buy Sample
QS6M4 2.5V Drive Nch+Pch MOSFET TSMT6   Buy Sample
TT8K2 2.5V Drive Nch+Nch MOSFET TSST8   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors