Downloading...
 
product-image
 

30V Nch+Pch Middle Power MOSFET - QH8MA3

The Middle Power MOSFET QH8MA3 is suitable for switching power supply.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
QH8MA3TCR Active TSMT8 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code TSMT8
Package Size[mm] 3.0x2.8(t=0.8)
Number of terminal 8
Polarity Nch+Pch
Drain-Source Voltage VDSS[V] 30
Drain Current ID[A] 7.0
RDS(on)[Ω] VGS=4.5V (Typ.) 0.035
RDS(on)[Ω] VGS=10V (Typ.) 0.022
RDS(on)[Ω] VGS=Drive (Typ.) 0.035
Total gate charge Qg[nC] 3.7
Power Dissipation (PD)[W] 2.5
Drive Voltage[V] 4.5
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Low on - resistance.
    · Small Surface Mount Package (TSMT8).
    · Pb-free lead plating; RoHS compliant.
    · Halogen Free
 
 
Pin Configuration:
Pin Configration
 
 
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors