Downloading...
 
product-image
 

30V Nch+Pch Middle Power MOSFET - QH8MA2

The Middle Power MOSFET QH8MA2 is suitable for switching power supply.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
QH8MA2TCR Active TSMT8 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code TSMT8
Package Size[mm] 3.0x2.8(t=0.8)
Applications Motor
Number of terminal 8
Polarity Nch+Pch
Drain-Source Voltage VDSS[V] 30
Drain Current ID[A] 4.5
RDS(on)[Ω] VGS=4.5V (Typ.) 0.04
RDS(on)[Ω] VGS=10V (Typ.) 0.025
RDS(on)[Ω] VGS=Drive (Typ.) 0.04
Total gate charge Qg[nC] 8.4
Power Dissipation (PD)[W] 1.5
Drive Voltage[V] 4.5
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Low on - resistance.
    · Small Surface Mount Package (TSMT8).
    · Pb-free lead plating; RoHS compliant.
    · Halogen Free
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Storage Conditions

For Transistors

Condition Of Soldering

For Surface Mount Type

Part Explanation

For Transistors