Ultra-Small, Digital Synchronous Buck Controller with Auto-Control®, and SMBus™ and 3-Bit PVID Interfaces - PV3114

The PV3114 is a digital synchronous buck controller with adaptive loop compensation, for point-of-load (POL) applications. The output can supply 0.6 V to 5.5 V, and can be configured and controlled via PMBus or through programming stored in the non-volatile memory (NVM). In addition to the SMBus interface, PV3114 provides a 3-bit parallel VID interface with a mapping from 0.85 V to 1.0 V in 25 mV steps, and 1.05 V.

PV3114 uses Powervation’s proprietary adaptive digital control loop, Auto-Control, which adapts on a cycle-by-cycle basis, and provides active loop compensation to stabilize the control loop as the phases are added and removed.

The digital functionality of this PMBus power converter controller allows system telemetry (remote measurement and reporting) of current, voltage, and temperature information. Additionally, to maximize system performance and reliability, the IC provides temperature correction/compensation of several parameters. PV3114 is a fully protected DC/DC solution that utilizes analog and digital functionality to maximize protection of the system.

Full Data Sheet (Login Required for Approved Access)

Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
PV3114 Active UQFN28V4040V 2500 2500 Taping inquiry Yes
Phase Count 1
QFN Package 4 mm x 4 mm
Supply Voltage 0.6 V to 5.5 V
Controller Bias 3.3
Interface SMBus PMBus™ Compliant
Interface SVID N/A
Interface Parallel VID 3-Bit
Auto-Compensation Auto-Control®: Real-Time Adaptive Auto-Tuning
Programmable Fsw 375 kHz - 1 MHz
Phase Add/Drop N/A
Single Pin CONFIG™ 8 Tables
System Good No
Sensors / Precision Telemetry VOUT, VIN, IOUT, EOUT
Sensors / Precision Telemetry Tsense Supported Internal Die Sense & External
Fault Response OVP Restart / Latching
Fault Response OCP Restart / Latching
Fault Response SCP Restart / Latching
Fault Response LOS Retry or Disable
Fault Response OTP Restart / Latching
Fault Response Phase Loss N/A
SCP Temp Compensation Yes
Support NTC Sensor Yes
Configurable SALRT No
Programmable Load-Line No
Integrator Gain Scalar No
Min. Operating Temperature [°C] -25
Max. Operating Temperature [°C] 85
  • • Auto-Control Real-Time Adaptive Loop Compensation
    • SMBus Interface with PMBus Power System Management Protocol
    • Precision Measurement & Telemetry Reporting: VOUT, IOUT, VIN, EOUT, Temperature, Duty Cycle, fSW
    • Programmable Protection & Warning
    − Output OVP, OCP, SCP, LOS, UV Warning
    − Input UVLO, OVLO
    − Internal & External OTP, UT Warning, & OT Warning
    • Single-Pin Configuration with Eight Profile Tables
    • Power Management and Conversion
    − VOUT Range: 0.6 V to 5.5 V
    − ±0.5% VOUT, ±1.5% VIN, & ±3% IOUT Accuracy Over Temperature
    − Automatic, Configurable Phase Add/Drop
    − Digital Stress Share® (DSS) Bus for Multi-POL & >2ɸ Operation
    − Programmable Frequency (375 kHz to 1 MHz)
    − Programmable VOUT, Voltage Tracking, Margining, & Sequencing
    − Frequency Synchronization & Phase Alignment
    − Programmable Precision Duty Cycle Limit
    − Temperature Compensated Phase Current Sense & Matching
    − Interleaved Phase Operation with Phase Current Sharing
    − Power Good, System Good, & Remote Power Down
    • Internal Anti-Fuse Based NVM
    − -40°C to 125°C (20 year data retention rating)
    • 32-Lead 5 mm x 5 mm QFN package (RoHS/PbF)