PTZTF6.2B
1W 6.2V, DO-214AC, High Power Zener Diode for Automotive
PTZTF6.2B
PTZTF6.2B
1W 6.2V, DO-214AC, High Power Zener Diode for Automotive
ROHM's zener diodes are available in various lineup as 2-pin mold surface mount type and complex type.
Product Detail
Specifications:
Configuration
Single
Package Code
DO-214AC (SMA)
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
1000
Zener Voltage VZ (Typ.)[V]
6.509
Zener Voltage VZ (Min.)[V]
6.2
Zener Voltage VZ (Max.)[V]
7
IZ @ VZ [mA]
40
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.6x5 (t=2.2)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
・Small, power mold type.・High ESD resistant.