- Home
- Diodes
- Zener Diodes
- Standard Grade
- PTZ33B
Not Recommended for New Designs
PTZ33B
Zener Diode
Not Recommended for New Designs
PTZ33B
Zener Diode
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For PTZ33B
Part Number |
|
|
---|---|---|
Ordering Part Number | PTZTE2533B | PDZVTR33B |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | PMDS | PMDTM |
Unit Quantity | 1500 | 3000 |
Minimum Packing Quantity | 1500 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | DO-214AC (SMA) | SOD-128 |
Package Size [mm] | 2.6x5 (t=2.2) | 2.5x4.7 (t=1.05) |
Configuration | - | Single |
Number of terminal | 2 | 2 |
Power Dissipation (P D )[mW] | 1000 | 1000 |
Zener Voltage V Z (Typ.)[V] | 34.95 | - |
Zener Voltage V Z (Min.)[V] | 33.0 | 33.0 |
Zener Voltage V Z (Max.)[V] | 37.0 | 37.0 |
I Z @ V Z [mA] | 10 | 10 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X