Ultra low ohmic Metal plate / High power type Shunt Resistors - PSR500HTQF

PSR500 series is ideal for current detection under high current circuit.

Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
PSR500HTQF Active 2000 2000 Taping inquiry Yes
Automotive grade Yes
Size[mm](inch) 15x7.75(5931)
Rated Power[W] 5
Resistance Tolerance F (±1%)
Resistance range[Ω] 0.2m to 2.0m
Operating Temperature[°C] -55 to 170
Type For current sensing
  • · High power class up to 4 to 5W.
    · The lineup of ultra-low resistance value : correspondence from 0.2mΩ
    · Excellent temperature coefficiency.
    · Ideal for current detection under high current circuit.
Technical Data
Product FAQ

For Resistors (PDF)

Storage Conditions

For Resistors

Condition Of Soldering

For Resistors

Operation Notes

For Resistors

Equation of failure rate

Presumed failure rate based on MIL std.

Part Explanation

For Resistors