Ultra-Low Ohmic Jumper Resistors - PMR25HZPJ000

ROHM's ultra-low resistance jumper chip resistors feature a maximum conduction resistance of 0.5mO with improved rated current, resulting in minimal voltage loss and voltage drop at high currents.

Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
PMR25HZPJ000 Active 2000 2000 Taping inquiry Yes
Automotive grade Yes
Size[mm](inch) 3225(1210)
Resistance range[Ω] 0
Resistance(Min.)[Ω] 0.0
Resistance(Max.)[Ω] 0.0
Operating Temperature[°C] -55 to 155
Rated Current[A] 44.7
Rated Resistance(Max.)(Jumper only)[mΩ] 0.5
Type Ultra-Low Ohmic Jumper
  • ・Conduction resistance 0.5mΩ max
    ・Compatible with large currents
    ・Superior resistance to overcurrent and pulse loads
    ・Completely lead-free
    ・Installation is easy and surface mounting possible by replacing jumper leads
Technical Data
Product FAQ

For Resistors (PDF)

Storage Conditions

For Resistors

Condition Of Soldering

For Resistors

Operation Notes

For Resistors

Equation of failure rate

Presumed failure rate based on MIL std.

Part Explanation

For Resistors