Ultra-low Ohmic Chip Resistors For Current Detection - PMR10EZPGU

Ultra-low ohmic chip resistors for current detection are specialized in low resistance employing metal resistive element tolerant to high current and uniquely designed trimingless to attain precise resistance for accurate current detection and high-current switching.

Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
PMR10EZPGU Active 5000 5000 Taping inquiry Yes
Automotive grade Yes
Size[mm](inch) 2012(0805)
Rated Power[W] 0.5
Resistance Tolerance G (±2%)
Resistance range[Ω] 5m to 10m
Resistance(Min.)[Ω] 0.0050
Resistance(Max.)[Ω] 0.01
Temperature Coefficient[ppm/°C] ±150
Operating Temperature[°C] -55 to 155
Type For current sensing
  • ・Superior heat dissipation by ROHM's original (resistive element) trimingless structure.
    ・Ultr-low ohmic value from 2mOhm. Excellent temperature coefficient characteristics (+/- 150ppm/℃)
    ・All the part numbers are completely Pb free.
Technical Data
Product FAQ

For Resistors (PDF)

Storage Conditions

For Resistors

Condition Of Soldering

For Resistors

Operation Notes

For Resistors

Equation of failure rate

Presumed failure rate based on MIL std.

Part Explanation

For Resistors