PMR10EZPFV
Ultra-low Ohmic Chip Resistors For Current Detection
PMR10EZPFV
PMR10EZPFV
Ultra-low Ohmic Chip Resistors For Current Detection
Ultra-low ohmic chip resistors for current detection are specialized in low resistance employing metal resistive element tolerant to high current and uniquely designed trimingless to attain precise resistance for accurate current detection and high-current switching.
Lineup
* Fractions not supported (decimals only)
Product Detail
Part Number | PMR10EZPFV
Status |
Recommended
Package |
PMR10
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Automotive grade
Yes
Size[mm](inch)
2012(0805)
Rated Power[W]
1, 0.5
Resistance Tolerance
F (±1%)
Resistance range[Ω]
2m to 4m
Resistance(Min.)[Ω]
0.002
Resistance(Max.)[Ω]
0.004
Temperature Coefficient[ppm/°C]
±150
Operating Temperature[°C]
-55 to 155
Type
For current sensing
Operating Temperature (Max.)[°C]
155
Common Standard
AEC-Q200 (Automotive Grade)
Features:
・Superior heat dissipation by ROHM's original (resistive element) trimingless structure.・Ultr-low ohmic value from 2mOhm. Excellent temperature coefficient characteristics (+/- 150ppm/℃)
・All the part numbers are completely Pb free.