PMR01ZZPJU
Ultra-low Ohmic Chip Resistors For Current Detection
PMR01ZZPJU
PMR01ZZPJU
Ultra-low Ohmic Chip Resistors For Current Detection
Ultra-low ohmic chip resistors for current detection are specialized in low resistance employing metal resistive element tolerant to high current and uniquely designed trimingless to attain precise resistance for accurate current detection and high-current switching.
Lineup
* Fractions not supported (decimals only)
Product Detail
Part Number | PMR01ZZPJU
Status |
Recommended
Package |
PMR01
Unit Quantity | 10000
Minimum Package Quantity | 10000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Automotive grade
Yes
Size[mm](inch)
1005(0402)
Rated Power[W]
0.2
Resistance Tolerance
J (±5%)
Resistance range[Ω]
10m
Resistance(Min.)[Ω]
0.01
Resistance(Max.)[Ω]
0.01
Temperature Coefficient[ppm/°C]
0 to 200
Operating Temperature[°C]
-55 to 155
Rated Current[A]
20
Rated Resistance(Max.)(Jumper only)[mΩ]
0.5
Type
For current sensing
Operating Temperature (Max.)[°C]
155
Common Standard
AEC-Q200 (Automotive Grade)
Features:
・ Ultra low-ohmic resistance range 5mΩ to 10mΩ・ Improved current detection accuracy by trimming-less structure.
・ Special low resistance temperature coefficient.
・ The unique chip structure minimizes thermal stress during temperature cycling, resulting in greater reliability.
・ ROHM resistors have obtained ISO9001 / ISO / TS16949 certification.
・ Corresponds to AEC-Q200. (PMR50 / 100)