Ultra-low Ohmic Chip Resistors For Current Detection - PML10EZPGV

ROHM's Ultra-low Ohmic Chip Resistors for Current Detection have wide terminal configuration for improve soldering reliability and heat dissipation characteristics. Unique trimingless structure utilized for improved current detection accuracy, recommended for large current and high speed switching circuits.

Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
PML10EZPGV Active 5000 5000 Taping inquiry Yes
Automotive grade Yes
Size[mm](inch) 1220(0508)
Rated Power[W] 0.66
Resistance Tolerance G (±2%)
Resistance range[Ω] 1m to 2.5m
Resistance(Min.)[Ω] 0.0010
Resistance(Max.)[Ω] 0.0025
Temperature Coefficient[ppm/°C] ±200
Operating Temperature[°C] -55 to 155
Type For current sensing (Wide terminal)
  • ・Wide terminal configuration for improve joint reliability and heat dissipation characteristics
    ・Ultr-low ohmic value from 1mOhm.
    ・Rated wattage enhanced drastically compared with standard products.
    ・All the part numbers are completely Pb free.
Technical Data
Product FAQ

For Resistors (PDF)

Storage Conditions

For Resistors

Condition Of Soldering

For Resistors

Operation Notes

For Resistors

Equation of failure rate

Presumed failure rate based on MIL std.

Part Explanation

For Resistors