Downloading...
 
product-image
 

Side view RGB Chip LED - MSL0104RGBU

ROHM's chip LED lineup consists of standard type,top-view type, side-view type and reverse-mount type.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
MSL0104RGBU1 Active MSL0104 1000 1000 Taping Yes
 
Specifications:
Package Type Triple Color / Side-view
LED Type Standard
Package size[mm] 6.9x2.2 (t=2.15)
Emitting color Red / Green / Blue
Dominant wave-length λD(Multi)(Typ.)[nm] 624 / 527 / 470
Luminous Intensity(Multi)(Typ.)[mcd] 700 / 1200 / 400
Forward Current(IF)[mA] 20
Forward Voltage VF (Typ.) [V] 2.1 / 3.3 / 3.2
Chip Structure AIGaInP / InGaN
Power Dissipation [mW] 400
Operating Temperature[°C] -40 to 85
Features:
    • Side view RGB LED
    • High brightness
    • Superior color mixing
    • 6922(2709)size
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to LED
PART NUMBER Product Name Package Datasheet Distribution Inventory
MSL0402RGBU Small and high Brightness RGB LED MSL0402   Buy Sample
MSL0104RGBW Side view RGB Chip LED MSL0104   Buy Sample
New Products:
 
 
Technical Data
3D File

Mechanical tool for Chip LED : eDrawing Data

3D File

Mechanical tool for Chip LED : STEP Data

3D File

Mechanical tool for Chip LED : XT File