Home | Resistors | MNR18ERAPJ
 
Downloading...
 
product-image
 

Chip Resistor Networks - MNR18ERAPJ

ROHM's chip resistors are highly reliable due to metal-glaze resistive element.

FAQ 
-
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
MNR18ERAPJ Active 5000 5000 Taping Yes
 
Specifications:
Automotive grade No
Size[mm](inch) 1605(0602)x8
Resistance Tolerance J (±5%)
Resistance range[Ω] 10 to 1M
Resistance(Min.)[Ω] 10.0
Resistance(Max.)[Ω] 1000000.0
Temperature Coefficient[ppm/°C] ±250
Operating Temperature[°C] -55 to 125
Rated Current[A] 1.0
Rated Resistance(Max.)(Jumper only)[mΩ] 50.0
Type Chip Networks
Features:
  • ・Suitable as damping resistors.
    ・8 elements are integrated in the compact one package, which helps to save the mounting space.
    ・Compared with standard 4-element type chip resistor network, the mounting cost shall be halved.
    ・The use of convex-sha
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Resistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
MNR15ERRPJ Chip Resistor Networks  
MNR12ERAPJ Compact Chip Resistor Networks  
MCR03ERTJ Thick Film Chip Resistors  
MCR10ERTF Thick Film Chip Resistors  
MCR18ERTF Thick Film Chip Resistors  
MCR18ERTJ Thick Film Chip Resistors  
New Products:
 
 
Technical Data
Operation Notes

For Resistors

Condition Of Soldering

For Resistors

Product FAQ

For Resistors (PDF)

Storage Conditions

For Resistors

Equation of failure rate

Presumed failure rate based on MIL std.

Part Explanation

For Resistors