Home | Resistors | MNR15ERRPJ
 
Downloading...
 
product-image
 

Chip Resistor Networks - MNR15ERRPJ

ROHM's chip resistors are highly reliable due to metal-glaze resistive element.

FAQ 
-
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
MNR15ERRPJ Active 5000 5000 Taping Yes
 
Specifications:
Automotive grade No
Size[mm](inch) 1608(0603)x5
Resistance Tolerance J (±5%)
Resistance range[Ω] 56 to 100K
Resistance(Min.)[Ω] 56.0
Resistance(Max.)[Ω] 100000.0
Temperature Coefficient[ppm/°C] ±200
Operating Temperature[°C] -55 to 125
Type Chip Networks
Features:
  • ・Best matching to pull-up/pull-down circuit.
    ・8 elements are integrated in the compact one package, which helps to save the mounting space.
    ・Compared with standard 4-element type chip resistor network, the mounting cost shall be halved.
    ・The use
 
 
Technical Data
Operation Notes

For Resistors

Condition Of Soldering

For Resistors

Equation of failure rate

Presumed failure rate based on MIL std.

Product FAQ

For Resistors (PDF)

Storage Conditions

For Resistors

Part Explanation

For Resistors