Compact Chip Resistor Networks - MNR14E0APF

ROHM's chip resistor networks employ the metal glaze resistive element with high reliability. They are suitable for the high-density mounting so that the use of this product can reduce the mounting frequency as well as the mounting space.

Part number
Unit Quantity
Minimum Package Quantity
Packing Type
MNR14E0APF Active 5000 5000 Taping Yes
Automotive grade Yes
Size[mm](inch) 1608(0603)x4
Resistance Tolerance F (±1%)
Resistance range[Ω] 10 to 1M
Resistance(Min.)[Ω] 10.0
Resistance(Max.)[Ω] 1000000.0
Temperature Coefficient[ppm/°C] ±100
Type Chip Networks
Number of terminals 8
Number of elements 4
Operating Temperature[°C] -55 to 155
  • ・High-reliability chip resistor network assembled on the same production line as the standard chip resistors.
    ・Reduction of mounting cost by decreased mounting. frequency.
    ・The integration by this resistor network brings space saving.
Other New/Updated Products Relating to Resistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
MNR12E0APF Compact Chip Resistor Networks   Buy
MNR12E0APJ Compact Chip Resistor Networks   Buy
MNR18E0APJ Chip Resistor Networks   Buy
MNR02M0APJ Compact Chip Resistor Networks   Buy
MNR04M0APJ Compact Chip Resistor Networks   Buy
MNR14E0APJ Compact Chip Resistor Networks   Buy
New Products:
Technical Data
Product FAQ

For Resistors (PDF)

Storage Conditions

For Resistors

Condition Of Soldering

For Resistors

Operation Notes

For Resistors

Equation of failure rate

Presumed failure rate based on MIL std.

Part Explanation

For Resistors