Home | Resistors | MNR12ERAPJ
 
Downloading...
 
product-image
 

Compact Chip Resistor Networks - MNR12ERAPJ

ROHM's chip resistors are highly reliable due to metal-glaze resistive element.

FAQ 
-
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
MNR12ERAPJ Active 5000 5000 Taping Yes
 
Specifications:
Automotive grade No
Size[mm](inch) 1608(0603)x2
Resistance Tolerance J (±5%)
Resistance range[Ω] 10 to 1M
Resistance(Min.)[Ω] 10.0
Resistance(Max.)[Ω] 1000000.0
Temperature Coefficient[ppm/°C] ±200
Operating Temperature[°C] -55 to 155
Rated Current[A] 1.0
Rated Resistance(Max.)(Jumper only)[mΩ] 50.0
Type Chip Networks
Features:
  • ・High-reliability chip resistor network assembled on the same production line as the standard chip resistors.
    ・Reduction of mounting cost by decreased mounting. frequency.
    ・The integration by this resistor network brings space saving.
    ・Convex-typ
 
 
Technical Data
Operation Notes

For Resistors

Condition Of Soldering

For Resistors

Product FAQ

For Resistors (PDF)

Storage Conditions

For Resistors

Equation of failure rate

Presumed failure rate based on MIL std.

Part Explanation

For Resistors