Downloading...

Transient Voltage Suppressor (corresponds to AEC-Q101) - MMBZ6V2ALFH (New)

MMBZ6V2ALFH is high reliability automotive TVS Diode for ESD protection.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
MMBZ6V2ALFHT116 Active SOT-23 3000 3000 Taping Yes
 
Specifications:
Package Code SOT-23
Package Size 2.9x2.4(t=0.95)
Mounting Style Surface mount
Number of terminal 3
Common Standard AEC-Q101
Power Dissipation (PD)[mW] 225
PPP @ 10/1000us (Max.) [W] 24
Configuration unidirectional
# of protection line 2
VRWM [V] 3.0
VBR (Min.) [V] 5.89
VBR (Max.) [V] 6.51
Capacitance [pF] 180.0
VCL @ IPP 10/1000us (Max.) [V] 8.7
IPP 10x1000us (Max.) [A] 2.76
VESDIEC61000-4-2 [kV] ±30
Storage Temperature (Min.)[°C] -65
Storage Temperature (Max.)[°C] 150
Features:
    • Small mold type
    • High reliability
    • ESD protection level ±30kV (IEC61000-4-2 Contact)
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes