Not Recommended for New Designs MMBZ27VCLFH
Transient Voltage Suppressor (AEC-Q101 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For MMBZ27VCLFH

Part Number
MMBZ27VCLFH
MMBZ27VCLFH
MMBZ27VCLYFH
MMBZ27VCLYFH
Ordering Part Number MMBZ27VCLFHT116 MMBZ27VCLYFHT116
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package SOT-23 SOT-23
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-23 SOT-23
Package Size [mm] 2.9x2.4 (t=1.15) 2.9x2.4 (t=1.15)
Mounting Style Surface mount Surface mount
Number of terminal 3 3
Power Dissipation (PD)[mW] 225 225
P PP @ 10/1000us (Max.) [W] 40 40
Configuration C-common C-Common
# of protection line 2 2
V RWM [V] 22.0 22.0
V BR (Min.) [V] 25.65 25.65
V BR (Max.) [V] 28.35 28.35
V CL @ I PP 10/1000us (Max.) [V] 38.0 38.0
I PP 10x1000us (Max.) [A] - 1.0
V ESD IEC61000-4-2 [kV] 30 30
Storage Temperature (Min.)[°C] -65 -65
Storage Temperature (Max.)[°C] 150 150
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)