Downloading...
 
product-image
 

Transient Voltage Suppressor - MMBZ24VAL (New)

MMBZ24VAL is TVS Diode for ESD protection.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
MMBZ24VALT116 Active SOT-23 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-23
Package Size 2.9x2.4(t=0.95)
Mounting Style Surface mount
Number of terminal 3
Power Dissipation (PD)[mW] 225
PPP @ 10/1000us (Max.) [W] 40
Configuration unidirectional
# of protection line 2
VRWM [V] 20.0
VBR (Min.) [V] 22.8
VBR (Max.) [V] 25.2
Capacitance [pF] 46.0
VCL @ IPP 10/1000us (Max.) [V] 32.0
IPP 10x1000us (Max.) [A] 1.25
VESDIEC61000-4-2 [kV] ±30
Storage Temperature (Min.)[°C] -65
Storage Temperature (Max.)[°C] 150
Features:
    • Small mold type
    • High reliability
    • ESD protection level ±30kV (IEC61000-4-2 Contact)
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes