Downloading...
 
product-image
 

Transient Voltage Suppressor (AEC-Q101 Qualified) - MMBZ16VALFH

MMBZ16VALFH is high reliability automotive TVS Diode for ESD protection.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
MMBZ16VALFHT116 Active SOT-23 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-23
Package Size 2.9x2.4(t=0.95)
Mounting Style Surface mount
Number of terminal 3
Power Dissipation (PD)[mW] 225
PPP @ 10/1000us (Max.) [W] 40
Configuration A-common
# of protection line 2
VRWM [V] 13.0
VBR (Min.) [V] 15.2
VBR (Max.) [V] 16.8
Capacitance [pF] 70.0
VCL @ IPP 10/1000us (Max.) [V] 23.0
IPP 10x1000us (Max.) [A] 1.7
VESDIEC61000-4-2 [kV] ±30
Storage Temperature (Min.)[°C] -65
Storage Temperature (Max.)[°C] 150
Features:
    • Small mold type
    • High reliability
    • ESD protection level ±30kV (IEC61000-4-2 Contact)
 
 
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes