Downloading...
Transient Voltage Suppressor (AEC-Q101 Qualified) - MMBZ12VALFHMMBZ12VALFH is high reliability automotive TVS Diode for ESD protection.
| ||||
Specifications:
Grade | Automotive |
Common Standard | AEC-Q101 |
Package Code | SOT-23 |
Package Size | 2.9x2.4(t=0.95) |
Mounting Style | Surface mount |
Number of terminal | 3 |
Power Dissipation (PD)[mW] | 225 |
PPP @ 10/1000us (Max.) [W] | 40 |
Configuration | A-common |
# of protection line | 2 |
VRWM [V] | 8.5 |
VBR (Min.) [V] | 11.4 |
VBR (Max.) [V] | 12.6 |
Capacitance [pF] | 85.0 |
VCL @ IPP 10/1000us (Max.) [V] | 17.0 |
IPP 10x1000us (Max.) [A] | 2.35 |
VESDIEC61000-4-2 [kV] | ±30 |
Storage Temperature (Min.)[°C] | -65 |
Storage Temperature (Max.)[°C] | 150 |
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
MMBZ27VCL | Transient Voltage Suppressor | SOT-23 | Buy Sample | |
MMBZ27VCLFH | Transient Voltage Suppressor (AEC-Q101 Qualified) | SOT-23 | Buy Sample | |
MMBZ10VAL | Transient Voltage Suppressor | SOT-23 | Buy Sample | |
MMBZ12VAL | Transient Voltage Suppressor | SOT-23 | Buy Sample | |
MMBZ15VAL | Transient Voltage Suppressor | SOT-23 | Buy Sample | |
MMBZ16VAL | Transient Voltage Suppressor | SOT-23 | Buy Sample |
New Products: