Thick Film Chip Resistors Low Ohmic - MCR18EZHJL

ROHM's low-resistance chip resistor series (MCR series) are for relatively higher current circuit such as current detection circuit. This device emplyes metal-glaze base resistive element and is high-reliability device.

Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
MCR18EZHJL Active 5000 5000 Taping inquiry Yes
Automotive grade Yes
Size[mm](inch) 3216(1206)
Rated Power[W] 0.25
Resistance Tolerance J (±5%)
Resistance range[Ω] 0.1 to 0.91
Resistance(Min.)[Ω] 0.1
Resistance(Max.)[Ω] 0.91
Temperature Coefficient[ppm/°C] 400±200,±250
Operating Temperature[°C] -55 to 155
Type General Purpose (Low resistance)
  • ・Very-low ohmic resistance from 100mOhm is in lineup by thick-film resistive element.
    ・High-reliability chip resistor employing metal glaze as resistive element.
Technical Data
Product FAQ

For Resistors (PDF)

Storage Conditions

For Resistors

Condition Of Soldering

For Resistors

Operation Notes

For Resistors

Equation of failure rate

Presumed failure rate based on MIL std.

Part Explanation

For Resistors