Downloading...
 
product-image
 

Thick Film Chip Resistors Low Ohmic - MCR10EZHJS

ROHM's low-resistance chip resistor series (MCR series) are for relatively higher current circuit such as current detection circuit. This device emplyes metal-glaze base resistive element and is high-reliability device.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
MCR10EZHJS Active 5000 5000 Taping Yes
 
Specifications:
Automotive grade Yes
Size[mm](inch) 2012(0805)
Rated Power[W] 0.25
Resistance Tolerance J (±5%)
Resistance range[Ω] 0.047 to 0.091
Resistance(Min.)[Ω] 0.047
Resistance(Max.)[Ω] 0.091
Temperature Coefficient[ppm/°C] 500±300
Operating Temperature[°C] -55 to 155
Type General Purpose (Low resistance)
Features:
  • ・Very-low ohmic resistance from 47m Ohm is in lineup by thick-film resistive element.
    ・High-reliability chip resistor employing metal glaze as resistive element.
 
 
Technical Data
Operation Notes

For Resistors

Condition Of Soldering

For Resistors

Product FAQ

For Resistors (PDF)

Storage Conditions

For Resistors

Equation of failure rate

Presumed failure rate based on MIL std.

Part Explanation

For Resistors