Home | Resistors | MCR03ERTFL
 
Downloading...
 
product-image
 

Thick Film Chip Resistors Low Ohmic - MCR03ERTFL

ROHM's chip resistors are highly reliable due to metal-glaze resistive element.

FAQ 
-
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
MCR03ERTFL Active 5000 5000 Taping Yes
 
Specifications:
Automotive grade No
Size[mm](inch) 1608(0603)
Rated Power[W] 0.1
Resistance Tolerance F (±1%)
Resistance range[Ω] 1 to 9.1
Resistance(Min.)[Ω] 1.0
Resistance(Max.)[Ω] 9.1
Temperature Coefficient[ppm/°C] ±400
Operating Temperature[°C] -55 to 155
Type General Purpose
Features:
  • ・Very-low ohmic resistance from 100mOhm is in lineup by thick-film resistive element.
    ・High-reliability chip resistor employing metal glaze as resistive element.
 
 
Technical Data
Operation Notes

For Resistors

Condition Of Soldering

For Resistors

Product FAQ

For Resistors (PDF)

Storage Conditions

For Resistors

Equation of failure rate

Presumed failure rate based on MIL std.

Part Explanation

For Resistors