Thick Film Chip Resistors(MCR Series) - MCR01MZPD

Chip resistors are highly reliable due to metal-glaze resistive element. They are long-seller in the market for needs from consumer electronics to industrial/automotive. The packages are available from the ultra-compact size best matching mobile communication appliances and portable equipment.

Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
MCR01MZPD Active 10000 10000 Taping inquiry Yes
Automotive grade Yes
Size[mm](inch) 1005(0402)
Rated Power[W] 0.063
Resistance Tolerance D (±0.5%)
Resistance range[Ω] 10 to 1M
Resistance(Min.)[Ω] 10.0
Resistance(Max.)[Ω] 1000000.0
Temperature Coefficient[ppm/°C] ±100,±50
Operating Temperature[°C] -55 to 155
Type General Purpose
  • ・High-reliability chip resistor employing metal glaze as resistive element.
    ・Package types from 0402(01005) to 6432(2512) are in full-lineup.
Technical Data
Product FAQ

For Resistors (PDF)

Storage Conditions

For Resistors

Condition Of Soldering

For Resistors

Operation Notes

For Resistors

Equation of failure rate

Presumed failure rate based on MIL std.

Part Explanation

For Resistors