Home | Resistors | MCR006YRTF
 
Downloading...

Thick Film Chip Resistors - MCR006YRTF

ROHM's chip resistors are highly reliable due to metal-glaze resistive element.

FAQ 
-
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
MCR006YRTF Active 15000 15000 Taping Yes
 
Specifications:
Automotive grade No
Size[mm](inch) 0603(0201)
Rated Power[W] 0.05
Resistance Tolerance F (±1%)
Resistance range[Ω] 10 to 10M
Resistance(Min.)[Ω] 10.0
Resistance(Max.)[Ω] 1.0E7
Temperature Coefficient[ppm/°C] ±250
Operating Temperature[°C] -55 to 125
Type General Purpose
Features:
  • ・High-reliability chip resistor employing metal glaze as resistive element.
    ・Package types from 0402(01005) to 6432(2512) are in full-lineup.
 
 
Technical Data
Product FAQ

For Resistors (PDF)

Storage Conditions

For Resistors

Condition Of Soldering

For Resistors

Operation Notes

For Resistors

Equation of failure rate

Presumed failure rate based on MIL std.

Part Explanation

For Resistors