Downloading...
 
product-image
 

Thick Film Chip Resistors(MCR Series) - MCR006YLPJ

Chip resistors are highly reliable due to metal-glaze resistive element. They are long-seller in the market for needs from consumer electronics to industrial/automotive. The packages are available from the ultra-compact size best matching mobile communication appliances and portable equipment.

Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
MCR006YLPJ Active 15000 15000 Taping Yes
 
Specifications:
Automotive grade Yes
Size[mm](inch) 0603(0201)
Rated Power[W] 0.05
Resistance Tolerance J (±5%)
Resistance range[Ω] 1 to 10M
Resistance(Min.)[Ω] 1.0
Resistance(Max.)[Ω] 1.0E7
Temperature Coefficient[ppm/°C] +600/-200,±250
Operating Temperature[°C] -55 to 155
Rated Current[A] 0.5
Rated Resistance(Max.)(Jumper only)[mΩ] 50.0
Type General Purpose
Features:
  • ・High-reliability chip resistor employing metal glaze as resistive element.
    ・Package types from 0402(01005) to 6432(2512) are in full-lineup.
 
 
Technical Data
Product FAQ

For Resistors (PDF)

Storage Conditions

For Resistors

Condition Of Soldering

For Resistors

Operation Notes

For Resistors

Equation of failure rate

Presumed failure rate based on MIL std.

Part Explanation

For Resistors