Downloading...
Not Recommended For New Design

Thick Film Chip Resistors(MCR Series) - MCR004YZPF

 
Recommended Products
Part number Datasheet Package Pin Compatible
MCR004QLPF
 
 
Specifications:
Part number MCR004YZPF
Status NRND
Package
Unit Quantity 15000
Minimum Package Quantity 15000
Packing Type Taping
Constitution Materials List inquiry
RoHS Yes
Automotive grade No
Size[mm](inch) 0402(01005)
Rated Power[W] 0.031
Resistance Tolerance F (±1%)
Resistance range[Ω] 10 to 3M
Resistance(Min.)[Ω] 10.0
Resistance(Max.)[Ω] 3000000.0
Temperature Coefficient[ppm/°C] ±300,±250
Operating Temperature[°C] -55 to 125
Rated Current[A] 0.5
Rated Resistance(Max.)(Jumper only)[mΩ] 50.0
Type General Purpose
Pin Configuration:
  • N/A
 
 
Technical Data
Product FAQ

For Resistors (PDF)

Storage Conditions

For Resistors

Condition Of Soldering

For Resistors

Operation Notes

For Resistors

Equation of failure rate

Presumed failure rate based on MIL std.

Part Explanation

For Resistors