High Power Chip Resistors - LTR10EVHFL

High-power chip resistors have the terminals at long sides of square shape featuring far higher rated power than the standard resistors. This structure having short distance between the both terminations attains strong soldering fixation.

Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
LTR10EVHFL Active 5000 5000 Taping inquiry Yes
Automotive grade Yes
Size[mm](inch) 1220(0508)
Rated Power[W] 0.5
Resistance Tolerance F (±1%)
Resistance range[Ω] 0.1 to 9.1
Resistance(Min.)[Ω] 0.1
Resistance(Max.)[Ω] 9.1
Temperature Coefficient[ppm/°C] ±150
Operating Temperature[°C] -55 to 155
Type For current sensing (Wide terminal)
  • ・Rated power is significantly boosted.
    ・Higher solderability strength for temperature cycle test.
Technical Data
Product FAQ

For Resistors (PDF)

Storage Conditions

For Resistors

Condition Of Soldering

For Resistors

Operation Notes

For Resistors

Equation of failure rate

Presumed failure rate based on MIL std.

Part Explanation

For Resistors