Downloading...
 
product-image
 

High Power Chip Resistors - LTR100JZPJL

High-power chip resistors have the terminals at long sides of square shape featuring far higher rated power than the standard resistors. This structure having short distance between the both terminations attains strong soldering fixation.

Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
LTR100JZPJL Active Taping Yes
 
Specifications:
Automotive grade Yes
Size[mm](inch) 3264(1225)
Rated Power[W] 2
Resistance Tolerance J (±5%)
Resistance range[Ω] 0.1 to 0.91
Resistance(Min.)[Ω] 0.1
Resistance(Max.)[Ω] 0.91
Temperature Coefficient[ppm/°C] ±200
Operating Temperature[°C] -55 to 155
Type For current sensing (Wide terminal)
Features:
  • ・Rated power is significantly boosted.
    ・Higher solderability strength for temperature cycle test.
 
 
Technical Data
Equation of failure rate

Presumed failure rate based on MIL std.

Operation Notes

For Resistors

Product FAQ

For Resistors (PDF)

Storage Conditions

For Resistors

Condition Of Soldering

For Resistors

Part Explanation

For Resistors