Downloading...
High Power Chip Resistors |
|
Please contact us for purchase because there is no distribution Inventory.--- inquiry |
Specifications:
Automotive grade | Yes |
Size[mm](inch) | 3264(1225) |
Rated Power[W] | 2 |
Resistance Tolerance | F (±1%) |
Resistance range[Ω] | 0.1 to 0.91 |
Resistance(Min.)[Ω] | 0.1 |
Resistance(Max.)[Ω] | 0.91 |
Temperature Coefficient[ppm/°C] | 0 to 150 |
Operating Temperature[°C] | -55 to 155 |
Type | For current sensing (Wide terminal) |
Features:
- ・Rated power is significantly boosted.
・Higher solderability strength for temperature cycle test.
Applications:
RELATED PRODUCTS
Other New/Updated Products Relating to Resistors
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
LTR100JZPJL | High Power Chip Resistors | inquiry | ||
LTR10EVHFS | High Power Chip Resistors | Buy | ||
LTR10EVHFL | High Power Chip Resistors | Buy | ||
LTR10EVHJS | High Power Chip Resistors | inquiry | ||
LTR10EVHJL | High Power Chip Resistors | Buy | ||
LTR18EZPFU | High Power Chip Resistors | Buy |
New Products:
Technical Data
Standards nominal resistance values,etc.
For Resistors
Product FAQ
For Resistors (PDF)
Storage Conditions
For Resistors
Condition Of Soldering
For Resistors
Operation Notes
For Resistors
Equation of failure rate
Presumed failure rate based on MIL std.
Part Explanation
For Resistors