Downloading...

Contact Image Sensor Heads (8inch CIS) - LSH6008-CA10A

The Basic CIS by which the add-on can shorten the development period of a product sharply while being able to satisfy broad demand. A taper glass and tempered glass can respond as an option. As a measure against a paper jam, the custom-made correspondence of the special cantact plate can be carried out.

FAQ 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
LSH6008-CA10A Active LSH6008-CA10A Yes
 
Specifications:
Effective scanning width[mm] 216.0
Resolutions[dpi] 600
Total pixcels[pixels] 5184
Pixcel clock[MHz] 8.0
Scanning speed[ms/Line,Color] 0.7
Dynamic range(Max.)[V] 0.5
Logic voltage[V] 3.3
Light source input voltage[V] 7.0
Light source type RGB
CIS type Flatbed Type
Output type 1ch
Features:
  • 1) Signal amplifier integrated into each sensor IC in order to eliminate external noise ; compatible with 3.3V interface.
    2) LED light source mounted on the same substrate as the sensor chip itself, resulting in a more compact, lightweight package.
    3) Proprietary prism maintains a uniform output signal.
 
 
Recent Clicks:
Other New/Updated Products Relating to Contact Image Sensor Heads
New Products: