Downloading...

16x32 Dot Matrix Units - LPM-5123MU300

Dot matrix units realize wide viewing angle & high reliability by original construction design.Products are available in lineup with many choices for character height/number of dot/emission color to meet various needs in the market.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
LPM-5123MU300 Active LPM-5123MU300 20 Tray Yes
 
Specifications:
Dot Size[mm] φ2.8
Emitting Surface Size[mm] 64 x 128
Dot Pitch[mm] 4.0
Emission Color Red / Green
Drive Type 1 / 16 duty (Memory Type)
Number of Dots 16 x 32
Indicator Color Tri-Color
Features:
  • ・Tri-color emission dot matrix unit
    ・16x32-dot
    ・Potting lens type
 
 
Technical Data
Operation Notes

For LED Dot matrix units

Condition Of Soldering

For LED Displays

Part Explanation

For LED Displays