Low Power Input-Output Full Swing Operational Amplifier - LMR981G

Input/Output Full Swing Low Voltage single, dual and quad Op-Amp integrates into a single chip. Especially, these series are operable with low voltage and low supply current. Shutdown function are applied to LMR981 and LMR982.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
LMR981G-GTR Active SSOP6 3000 3000 Taping inquiry Yes
Grade Standard
Power supply(Min.)[V](+5V=5, +/-5V=10) 1.8
Power supply(Max.)[V](+5V=5, +/-5V=10) 5.0
Channel 1
Circuit Current(Typ.)[mA] 0.085
Input Offset Voltage(Max.)[mV] 4.0
Input Bias Current(Typ.)[nA] 5.0
Slew Rate(Typ.)[V/µS] 0.42
Voltage gain(Typ.)[dB] 101.0
Equivalent input noise voltage(Typ.)[nV/√Hz] 50.0
CMRR(Typ.)[dB] 94.0
PSRR(Typ.)[dB] 85.0
GBW(Typ.)[MHz] 1.4
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
  • ・ Low operating supply voltage
    ・ Input/Output Full Swing
    ・ High large signal voltage gain
    ・ Low input bias current
    ・ Low supply current
    ・ Low input offset voltage
Technical Data
Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance