Low Power Input-Output Full Swing Operational Amplifier - LMR932FVM

LMR932FVM is input/output full swing operational amplifier.
This IC have the features of low operating supply voltage, low supply current and low input bias current. It is suitable for portable equipment and battery monitoring.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
LMR932FVM-GTR Active MSOP8 3000 3000 Taping inquiry Yes
Grade Standard
Power supply(Min.)[V](+5V=5, +/-5V=10) 1.8
Power supply(Max.)[V](+5V=5, +/-5V=10) 5.0
Channel 2
Input Offset Voltage(Max.)[mV] 5.5
Input Bias Current(Typ.)[nA] 5.0
Slew Rate(Typ.)[V/µS] 0.42
Voltage gain(Typ.)[dB] 101.0
Equivalent input noise voltage(Typ.)[nV/√Hz] 50.0
CMRR(Typ.)[dB] 94.0
PSRR(Typ.)[dB] 85.0
GBW(Typ.)[MHz] 1.4
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
  • ・ Low operating supply voltage
    ・ Input/Output Full Swing
    ・ High large signal voltage gain
    ・ Low input bias current
    ・ Low supply current
    ・ Low input offset voltage
Technical Data
Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance