Downloading...
 
product-image
 

Low Power Input-Output Full Swing Operational Amplifier - LMR932FV

LMR932FV is input/output full swing operational amplifier.
This IC have the features of low operating supply voltage, low supply current and low input bias current. It is suitable for portable equipment and battery monitoring.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
LMR932FV-GE2 Active SSOP-B8 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Power supply(Min.)[V](+5V=5, +/-5V=10) 1.8
Power supply(Max.)[V](+5V=5, +/-5V=10) 5.0
Channel 2
Input Offset Voltage(Max.)[mV] 5.5
Input Bias Current(Typ.)[nA] 5.0
Slew Rate(Typ.)[V/µS] 0.42
Voltage gain(Typ.)[dB] 101.0
Equivalent input noise voltage(Typ.)[nV/√Hz] 50.0
CMRR(Typ.)[dB] 94.0
PSRR(Typ.)[dB] 85.0
GBW(Typ.)[MHz] 1.4
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・ Low operating supply voltage
    ・ Input/Output Full Swing
    ・ High large signal voltage gain
    ・ Low input bias current
    ・ Low supply current
    ・ Low input offset voltage
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Amplifiers & Linear
PART NUMBER Product Name Package Datasheet Distribution Inventory
LMR932FJ Low Power Input-Output Full Swing Operational Amplifier SOP-J8   Buy Sample
LMR932FVT Low Power Input-Output Full Swing Operational Amplifier TSSOP-B8   Buy Sample
LMR932FVM Low Power Input-Output Full Swing Operational Amplifier MSOP8   Buy Sample
LMR932FVJ Low Power Input-Output Full Swing Operational Amplifier TSSOP-B8J   Buy Sample
LMR934FJ Low Power Input-Output Full Swing Operational Amplifier SOP-J14   Buy Sample
LMR934FV Low Power Input-Output Full Swing Operational Amplifier SSOP-B14   Buy Sample
New Products:
 
 
Technical Data
Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance